igus-icon-lupe
igus-icon-lupe
來自2 1
- 01 標準系列的 drylin® T 直線導向滑塊
- 帶單獨間隙調整
- iglidur® J 實現長使用壽命
- 可配置為 y 或 z 軸向的浮動軸承型號
- 材料:鋁外殼,工程塑膠端蓋,iglidur® J 滑動元件
igus-icon-lieferzeit-dotTW-01-15
01-15
無
Discover the drylin T TW-01 guide carriage, which is known for its individual clearance adjustment and long service life. Made of robust aluminium and plastic, this standard 01 series carriage offers excellent performance. The sliding element made from iglidur J ensures a long service life. It can also be configured as a floating bearing version in the y- or z-direction as an option. It is ideal for a wide range of applications!