請選擇您的送貨地點

國家/地區頁面的選擇會影響各種因素,例如價格、配送方式和產品可用性。
聯絡窗口
台灣易格斯有限公司

igus® Taiwan Company Ltd.

40850 台中市南屯區工業區24路35號5樓

+886 4 2358 1000
+886 4 2358 1100
TW(ZH)

"E3 system" applications

Three-piece e-chain® with many new ideas - the igus® system E3 combines small pitch, silent operation, low noise, stability, simple installation and cost efficiency. The resilient element replaces the pin-bore system as connector and prevents relative movements between the joints. For this reason, an almost complete freedom from wear is attained (clean room). In order to reduce the manufacturing and assembly costs, the spring clip is mounted not individually, but at a length of 10 chain links. Another fulfilled development objective of the E3 is an absolutely safe ESD version. A modified resilient element made of electrically conductive material, which connects the chain links mechanically and electrically from end to end, guarantees continuously constant conductance values even at high bending stress and in any mounting position.

Typical industrial sectors and applications:

Semiconductor production and processing, optics, automatic insertion machines, conveyor technology, measuring technology, printer and plotter, cleanroom application, general mechanical engineering.
Long-term tests for the E3 system with the spring clip connection so far indicate a trouble-free 35 million cycles for a bending radius of 44 mm and an acceleration of 4 g
Long-term tests in our acoustics laboratory at a speed of 1.8 m/s and an acceleration of 3 m/s2 showed reductions of 19-20 dB(A) compared to conventional energy chains.

Further interesting applications from extremely diverse areas can be found here.


名稱 "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" 和 "yes" 是 igus® GmbH/科隆在德意志聯邦共和國以及某些外國適用的情況下受法律保護的商標。這是商標的非詳盡清單(例如igus® GmbH 或igus®在德國、歐盟、美國和/或其他國家或司法管轄區的附屬公司的待審商標申請或註冊商標。

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.