- 04 系列的 drylin® T 微型導向滑塊
- 堅固型
- 易於安裝
- 固定滑動片
- 預設軸承間隙
- 可配置為 y 或 z 軸向的浮動滑塊型號
- 材料:壓鑄鋅外殼,iglidur® J 滑動元件
變更語言 :
The drylin® T miniature guide carriage TW-04 is characterized by its robust design, which ensures a high load capacity and a long service life. The simple assembly enables a quick integration into different applications. Thanks to the anti-loss sliding elements, safe operation is ensured, even in environments with vibrations or shocks. The preset bearing clearance enables precise and low-friction movement of the carriage along the guide rails. The TW-04 is optionally configurable as a floating bearing version, which provides additional flexibility in design and adjustment of motion in the y and z directions. With its compact design, the drylin® T TW-04 miniature carriage is ideal for applications with limited installation space where reliable and precise guidance is required.