Extreme stressing from tile dust in the building material industry
Wienerberger AG, Germany
Industry: Handling in brickworks
e-chain®: 5050.40.200.0
Travel: 20 m
Speed: 1 m/s
Acceleration: 1 m/s2
Filling: approx. 7 kg/m
Strong pollution through abrasive brick dust, plant
in operation since 5 years, filled among other things with CF9,
Temperatures up to + 50°C, approx. 200,000 double strokes/year