With four pillow blocks and the mounting plate, a linear carriage can be installed in less than a minute. Mounting plates are available in 3 lengths in each installation size and width.
Robust corrosion-resistant anodised aluminium
A variety of combinations of liners/bearings/slide plates are possible, also with manual clamp
Required combination bearing and mounting plate also available pre-assembled
Modular system: Can be combined with the complete drylin® linear bearing product range. 4 screws included in delivery.