igusigus-icon-cart(0)

Electric motors

igus® offers an extensive product range of electric motors. This portfolio is led by maintenance-free and durable hybrid stepper motors. Here in the online shop, they are available in various sizes and can be expanded to include encoders, brakes and gearboxes. Stepper motors are particularly suitable for applications with high torque at low speeds. The product range is extended by cost-effective and quiet DC motors. DC motors can be operated without complex external power electronics, namely via a battery, motor control system or a power supply unit. It is also characterised by a particularly space-saving design. As a result, the DC motors are no longer dependent on the motor flange and coupling. And last but not least, EC motors, also known as brushless DC motors, complete the range of electric motors. The BLDC motors cover a wide speed range and have very good efficiency. They are therefore well suited for applications with fast and powerful movements. Since the motor cannot be commissioned alone, igus® also offers motor control systems and other necessary components such as gearboxes and proximity switches.

產品數量: 0
什麼都沒找到?使用igus® LiveChat立即獲取幫助吧!或者 留言給我們

諮詢

我很樂意回答您的問題

陳浩瑋 Rick Chen
陳浩瑋 Rick Chen

igus-icon-phone+886 4 2358 1000 #127

諮詢及交貨

聯繫我們:
週一到週五8:30-17:30
週六可諮詢各區負責業務窗口
Online:
線上諮詢:
週一到週五8:30-17:30
週六可諮詢LINE官方

在igus®購物