World premiere: your desired cable within only 3 minutes...starting at 300 m...in 3 weeks

Using chainflex® custom cable, you can create your desired cable for the-chain
configured within only 3 minutes...starting at 300 m...to your door in 3 weeks!

Based on the new "chainflex® SFP" production system, igus® is now in a position to manufacture and supply to its customers an almost "infinite" variety of unique customized cables at igus® tested quality with a fast turnaround.
This program combines the igus® tested chainflex® quality from the chainflex®/e-chain® lab (more than 1,500 m2 floorspace) with the custom requirements of our customers.
The initiative is called "chainflex® CC", where CC is short for "custom cable".

Configuring chainflex® desired cables

Using the chainflex® custom cable configurator, unique chainflex® custom cables can be ordered on the spot within 3 minutes at the daily prices starting at 300 m, and shipped within 3 weeks.


More information about chainflex® cables

台灣易格斯有限公司
40850台中市南屯區
工業區24路35號5樓

易格斯聯絡窗口 (04) 2358-1000 發電子郵件給我們

我的易格斯 我的目錄
無最小訂購量
送貨及諮詢時間
830 - 1730
24小時快速發貨* 免費樣品

超過100,000種產品常備庫存!每天的供貨與諮詢時間為08:30-17:30

訂閱電子報
條件與條款 地址 注意事項 資料隱私保密聲明