Energy chain series 06 | One-piece design, non-openable | Inner height: 10.5mm

<p>06 energy chain series</p>
igus-icon-lupe
06.06.018.0 technical drawing
igus-icon-lupe
06.06.018.0 technical drawing
igus-icon-lupe
06.06.018.0 technical drawing
igus-icon-lupe
來自4 1
<p>06 energy chain series</p>
Energy chain series 06 | One-piece design, non-openable | Inner height: 10.5mm
Energy chain series 06 | One-piece design, non-openable | Inner height: 10.5mm
Energy chain series 06 | One-piece design, non-openable | Inner height: 10.5mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
10.5 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
4 mm
開放原則
開放原則
不可打開
內寬 [Bi]
內寬 [Bi]
6 mm
彎曲半徑 [R]
彎曲半徑 [R]
18 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 1,200
TWD 24 / 鏈節加上增值稅和運費
可24-48小時內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : 06.06.018.0TWD 1,200
Energy chain series 06 | One-piece design, non-openable | Inner height: 10.5mm