Energy chain series 045 | One-piece design, non-openable | Inner height: 10.3mm

<p>045 energy chain series</p>
igus-icon-lupe
045.06.018.0 technical drawing
igus-icon-lupe
045.06.018.0 technical drawing
igus-icon-lupe
045.06.018.0 technical drawing
igus-icon-lupe
來自4 1
<p>045 energy chain series</p>
Energy chain series 045 | One-piece design, non-openable | Inner height: 10.3mm
Energy chain series 045 | One-piece design, non-openable | Inner height: 10.3mm
Energy chain series 045 | One-piece design, non-openable | Inner height: 10.3mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
10.3 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
8 mm
開放原則
開放原則
不可打開
內寬 [Bi]
內寬 [Bi]
6 mm
彎曲半徑 [R]
彎曲半徑 [R]
18 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 1,232
TWD 16 / 鏈節加上增值稅和運費
可24-48小時內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : 045.06.018.0TWD 1,232
Energy chain series 045 | One-piece design, non-openable | Inner height: 10.3mm