Energy chain series 08 | One-piece design, non-openable | Inner height: 15mm

<p>08 energy chain series</p>
igus-icon-lupe
08.10.025.0 technical drawing
igus-icon-lupe
08.10.025.0 technical drawing
igus-icon-lupe
08.10.025.0 technical drawing
igus-icon-lupe
來自4 1
<p>08 energy chain series</p>
Energy chain series 08 | One-piece design, non-openable | Inner height: 15mm
Energy chain series 08 | One-piece design, non-openable | Inner height: 15mm
Energy chain series 08 | One-piece design, non-openable | Inner height: 15mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
15 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
12 mm
開放原則
開放原則
不可打開
內寬 [Bi]
內寬 [Bi]
10 mm
彎曲半徑 [R]
彎曲半徑 [R]
25 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 1,350
TWD 27 / 鏈節加上增值稅和運費
可24-48小時內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : 08.10.025.0TWD 1,350
Energy chain series 08 | One-piece design, non-openable | Inner height: 15mm