Energy chain series 094 | Openable along the inner radius from one side with film hinge | Inner height: 15.6mm

<p>094 energy chain series</p>
igus-icon-lupe
094.10.028.0 technical drawing
igus-icon-lupe
094.10.028.0 technical drawing
igus-icon-lupe
094.10.028.0 technical drawing
igus-icon-lupe
來自4 1
<p>094 energy chain series</p>
Energy chain series 094 | Openable along the inner radius from one side with film hinge | Inner height: 15.6mm
Energy chain series 094 | Openable along the inner radius from one side with film hinge | Inner height: 15.6mm
Energy chain series 094 | Openable along the inner radius from one side with film hinge | Inner height: 15.6mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
15.6 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
13 mm
開放原則
開放原則
可沿內弧半徑打開
內寬 [Bi]
內寬 [Bi]
10 mm
彎曲半徑 [R]
彎曲半徑 [R]
28 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 1,400
TWD 28 / 鏈節加上增值稅和運費
台灣無現貨,德國有現貨,通常可在20個工作日內出貨,如有提前到貨會盡快安排出貨。

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : 094.10.028.0TWD 1,400
Energy chain series 094 | Openable along the inner radius from one side with film hinge | Inner height: 15.6mm