Energy chain series 14 | Openable along the inner radius from one side with film hinge | Inner height: 20mm

<p>14 energy chain series</p>
igus-icon-lupe
14.1.028.0 technical drawing
igus-icon-lupe
14.1.028.0 technical drawing
igus-icon-lupe
14.1.028.0 technical drawing
igus-icon-lupe
來自4 1
<p>14 energy chain series</p>
Energy chain series 14 | Openable along the inner radius from one side with film hinge | Inner height: 20mm
Energy chain series 14 | Openable along the inner radius from one side with film hinge | Inner height: 20mm
Energy chain series 14 | Openable along the inner radius from one side with film hinge | Inner height: 20mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
20 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
16 mm
開放原則
開放原則
可沿內弧半徑打開
內寬 [Bi]
內寬 [Bi]
15 mm
彎曲半徑 [R]
彎曲半徑 [R]
28 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 1,254
TWD 38 / 鏈節加上增值稅和運費
可24-48小時內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : 14.1.028.0TWD 1,254
Energy chain series 14 | Openable along the inner radius from one side with film hinge | Inner height: 20mm