Energy chain series B17i | Openable on one side along the inner radius | Inner height: 32mm

Energy chain series B17i
igus-icon-lupe
B17i.2.048.0 technical drawing
igus-icon-lupe
B17i.2.048.0 technical drawing
igus-icon-lupe
B17i.2.048.0 technical drawing
igus-icon-lupe
來自4 1
Energy chain series B17i
Energy chain series B17i | Openable on one side along the inner radius | Inner height: 32mm
Energy chain series B17i | Openable on one side along the inner radius | Inner height: 32mm
Energy chain series B17i | Openable on one side along the inner radius | Inner height: 32mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
32 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
28 mm
開放原則
開放原則
可沿內弧半徑打開
內寬 [Bi]
內寬 [Bi]
25 mm
彎曲半徑 [R]
彎曲半徑 [R]
48 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 1,716
TWD 52 / 鏈節加上增值稅和運費
台灣無現貨,德國有現貨,通常可在20個工作日內出貨,如有提前到貨會盡快安排出貨。

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : B17i.2.048.0TWD 1,716
Energy chain series B17i | Openable on one side along the inner radius | Inner height: 32mm