Energy chain 10 series | One-piece, non-openable | Inner height: 18mm

<p>Energy chain 10 series</p>
igus-icon-lupe
10.015.028.0 technical drawing
igus-icon-lupe
10.015.028.0 technical drawing
igus-icon-lupe
10.015.028.0 technical drawing
igus-icon-lupe
來自4 1
<p>Energy chain 10 series</p>
Energy chain 10 series | One-piece, non-openable | Inner height: 18mm
Energy chain 10 series | One-piece, non-openable | Inner height: 18mm
Energy chain 10 series | One-piece, non-openable | Inner height: 18mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
18 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
16 mm
開放原則
開放原則
不可打開
內寬 [Bi]
內寬 [Bi]
15 mm
彎曲半徑 [R]
彎曲半徑 [R]
28 mm

文章结构:& 价格计算

固定點非行程中心點info
info
總價
TWD 1,386
TWD 42 / 鏈節加上增值稅和運費
可24-48小時內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : 10.015.028.0TWD 1,386
Energy chain 10 series | One-piece, non-openable | Inner height: 18mm