Series 15150 | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 80mm

<p>e-chain 15150<br></p>
igus-icon-lupe
15150.05.150.0 technical drawing
igus-icon-lupe
15150.05.150.0 technical drawing
igus-icon-lupe
15150.05.150.0 technical drawing
igus-icon-lupe
來自4 1
<p>e-chain 15150<br></p>
Series 15150 | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 80mm
Series 15150 | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 80mm
Series 15150 | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 80mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
80 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
74 mm
開放原則
開放原則
可沿內半徑和外半徑打開
內寬 [Bi]
內寬 [Bi]
50 mm
彎曲半徑 [R]
彎曲半徑 [R]
150 mm

文章结构:& 价格计算

固定點非行程中心點info
info
總價
TWD 7,920
TWD 720 / 鏈節加上增值稅和運費
可2個工作天內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : 15150.05.150.0TWD 7,920
Series 15150 | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 80mm