Energy chain series 15350 | With crossbars every 2nd link: openable along the inner and outer radii | Inner height: 86mm

<p>15350 energy chain series<br></p>
igus-icon-lupe
15350.05.150.0 technical drawing
igus-icon-lupe
15350.05.150.0 technical drawing
igus-icon-lupe
15350.05.150.0 technical drawing
igus-icon-lupe
來自4 1
<p>15350 energy chain series<br></p>
Energy chain series 15350 | With crossbars every 2nd link: openable along the inner and outer radii | Inner height: 86mm
Energy chain series 15350 | With crossbars every 2nd link: openable along the inner and outer radii | Inner height: 86mm
Energy chain series 15350 | With crossbars every 2nd link: openable along the inner and outer radii | Inner height: 86mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
86 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
62 mm
開放原則
開放原則
可沿內半徑和外半徑打開
內寬 [Bi]
內寬 [Bi]
50 mm
彎曲半徑 [R]
彎曲半徑 [R]
150 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 7,128
TWD 648 / 鏈節加上增值稅和運費
可2個工作天內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : 15350.05.150.0TWD 7,128
Energy chain series 15350 | With crossbars every 2nd link: openable along the inner and outer radii | Inner height: 86mm