Energy tube R157 | Cost-effective protection against dirt and swarf, openable from both sides along the inner radius| Inner height: 40mm

Energy tube series R157
igus-icon-lupe
157.040.100.0.+ technical drawing
igus-icon-lupe
157.040.100.0.+ technical drawing
igus-icon-lupe
157.040.100.0.+ technical drawing
igus-icon-lupe
來自4 1
Energy tube series R157
Energy tube R157 | Cost-effective protection against dirt and swarf, openable from both sides along the inner radius| Inner height: 40mm
Energy tube R157 | Cost-effective protection against dirt and swarf, openable from both sides along the inner radius| Inner height: 40mm
Energy tube R157 | Cost-effective protection against dirt and swarf, openable from both sides along the inner radius| Inner height: 40mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
40 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
37 mm
開放原則
開放原則
可沿內弧半徑打開
內寬 [Bi]
內寬 [Bi]
40 mm
彎曲半徑 [R]
彎曲半徑 [R]
100 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 3,916
TWD 178 / 鏈節加上增值稅和運費
台灣無現貨,德國有現貨,通常可在20個工作日內出貨,如有提前到貨會盡快安排出貨。

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : 157.040.100.0.+TWD 3,916
Energy tube R157 | Cost-effective protection against dirt and swarf, openable from both sides along the inner radius| Inner height: 40mm