Energy tube R117 | Cost-effective protection against dirt and swarf | Inner height: 21mm

Series R117 energy tube
igus-icon-lupe
117.020.063.0 technical drawing
igus-icon-lupe
117.020.063.0 technical drawing
igus-icon-lupe
117.020.063.0 technical drawing
igus-icon-lupe
來自4 1
Series R117 energy tube
Energy tube R117 | Cost-effective protection against dirt and swarf | Inner height: 21mm
Energy tube R117 | Cost-effective protection against dirt and swarf | Inner height: 21mm
Energy tube R117 | Cost-effective protection against dirt and swarf | Inner height: 21mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
21 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
17 mm
開放原則
開放原則
可沿內弧半徑打開
內寬 [Bi]
內寬 [Bi]
20 mm
彎曲半徑 [R]
彎曲半徑 [R]
63 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 2,409
TWD 73 / 鏈節加上增值稅和運費
可24-48小時內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : 117.020.063.0TWD 2,409
Energy tube R117 | Cost-effective protection against dirt and swarf | Inner height: 21mm