Energy chain series E14 | Cables can be pushed in along the outer radius | Inner height: 19mm

easy chain series E14
igus-icon-lupe
E14.1.028.0 technical drawing
igus-icon-lupe
E14.1.028.0 technical drawing
igus-icon-lupe
E14.1.028.0 technical drawing
igus-icon-lupe
來自4 1
easy chain series E14
Energy chain series E14 | Cables can be pushed in along the outer radius | Inner height: 19mm
Energy chain series E14 | Cables can be pushed in along the outer radius | Inner height: 19mm
Energy chain series E14 | Cables can be pushed in along the outer radius | Inner height: 19mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
19 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
13 mm
開放原則
開放原則
可沿外半徑打開
內寬 [Bi]
內寬 [Bi]
15 mm
彎曲半徑 [R]
彎曲半徑 [R]
28 mm

文章结构:& 价格计算

固定點非行程中心點info
info
總價
TWD 1,254
TWD 38 / 鏈節加上增值稅和運費
可24-48小時內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : E14.1.028.0TWD 1,254
Energy chain series E14 | Cables can be pushed in along the outer radius | Inner height: 19mm