Energy chain E06 series | split crossbar along the outer radius | inner height: 10.7mm

Energy chain E06 series
igus-icon-lupe
E06.10.018.0 technical drawing
igus-icon-lupe
E06.10.018.0 technical drawing
igus-icon-lupe
E06.10.018.0 technical drawing
igus-icon-lupe
來自4 1
Energy chain E06 series
Energy chain E06 series | split crossbar along the outer radius | inner height: 10.7mm
Energy chain E06 series | split crossbar along the outer radius | inner height: 10.7mm
Energy chain E06 series | split crossbar along the outer radius | inner height: 10.7mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
10.7 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
6.5 mm
開放原則
開放原則
可沿外半徑打開
內寬 [Bi]
內寬 [Bi]
10 mm
彎曲半徑 [R]
彎曲半徑 [R]
18 mm

文章结构:& 价格计算

固定點非行程中心點info
info
總價
TWD 1,250
TWD 25 / 鏈節加上增值稅和運費
可24-48小時內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : E06.10.018.0TWD 1,250
Energy chain E06 series | split crossbar along the outer radius | inner height: 10.7mm