Energy chain series E300 | Cables can be pushed in along the outer radius | Inner height: 48.5mm

easy chain series E300
igus-icon-lupe
E300.075.075.0 technical drawing
igus-icon-lupe
E300.075.075.0 technical drawing
igus-icon-lupe
E300.075.075.0 technical drawing
igus-icon-lupe
來自4 1
easy chain series E300
Energy chain series E300 | Cables can be pushed in along the outer radius | Inner height: 48.5mm
Energy chain series E300 | Cables can be pushed in along the outer radius | Inner height: 48.5mm
Energy chain series E300 | Cables can be pushed in along the outer radius | Inner height: 48.5mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
48.5 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
35 mm
開放原則
開放原則
可沿外半徑打開
內寬 [Bi]
內寬 [Bi]
75 mm
彎曲半徑 [R]
彎曲半徑 [R]
75 mm

文章结构:& 价格计算

固定點非行程中心點info
info
總價
TWD 3,150
TWD 210 / 鏈節加上增值稅和運費
可24-48小時內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : E300.075.075.0TWD 3,150
Energy chain series E300 | Cables can be pushed in along the outer radius | Inner height: 48.5mm