Energy chain series E03 | Split crossbars along the outer radius| Inner height: 5mm

easy chain E03
igus-icon-lupe
E03.05.010.0 technical drawing
igus-icon-lupe
E03.05.010.0 technical drawing
igus-icon-lupe
E03.05.010.0 technical drawing
igus-icon-lupe
來自4 1
easy chain E03
Energy chain series E03 | Split crossbars along the outer radius| Inner height: 5mm
Energy chain series E03 | Split crossbars along the outer radius| Inner height: 5mm
Energy chain series E03 | Split crossbars along the outer radius| Inner height: 5mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
5 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
3 mm
開放原則
開放原則
可沿外半徑打開
內寬 [Bi]
內寬 [Bi]
5 mm
彎曲半徑 [R]
彎曲半徑 [R]
10 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 1,600
TWD 16 / 鏈節加上增值稅和運費
可24-48小時內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : E03.05.010.0TWD 1,600
Energy chain series E03 | Split crossbars along the outer radius| Inner height: 5mm