Energy chain series E200.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 24.3mm

easy chain series E200.2
igus-icon-lupe
E200.2/35.055.0 technical drawing
igus-icon-lupe
E200.2/35.055.0 technical drawing
igus-icon-lupe
E200.2/35.055.0 technical drawing
igus-icon-lupe
來自4 1
easy chain series E200.2
Energy chain series E200.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 24.3mm
Energy chain series E200.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 24.3mm
Energy chain series E200.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 24.3mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
24.3 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
18 mm
開放原則
開放原則
可沿外半徑打開
內寬 [Bi]
內寬 [Bi]
77 mm
彎曲半徑 [R]
彎曲半徑 [R]
55 mm

文章结构:& 价格计算

固定點非行程中心點info
info
總價
TWD 1,914
TWD 87 / 鏈節加上增值稅和運費
可24-48小時內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : E200.2/35.055.0TWD 1,914
Energy chain series E200.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 24.3mm