Energy chain series E065 | Split crossbars along the outer radius| Inner height: 11.3mm

easy chain series E065
igus-icon-lupe
E065.16.018.0 technical drawing
igus-icon-lupe
E065.16.018.0 technical drawing
igus-icon-lupe
E065.16.018.0 technical drawing
igus-icon-lupe
來自4 1
easy chain series E065
Energy chain series E065 | Split crossbars along the outer radius| Inner height: 11.3mm
Energy chain series E065 | Split crossbars along the outer radius| Inner height: 11.3mm
Energy chain series E065 | Split crossbars along the outer radius| Inner height: 11.3mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
11.3 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
7 mm
開放原則
開放原則
可沿外半徑打開
內寬 [Bi]
內寬 [Bi]
16 mm
彎曲半徑 [R]
彎曲半徑 [R]
18 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 1,541
TWD 23 / 鏈節加上增值稅和運費
可24-48小時內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : E065.16.018.0TWD 1,541
Energy chain series E065 | Split crossbars along the outer radius| Inner height: 11.3mm