Energy chain series E045.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 13mm

Energy chain series E045.2
igus-icon-lupe
E045.2/7.018.0 technical drawing
igus-icon-lupe
E045.2/7.018.0 technical drawing
igus-icon-lupe
E045.2/7.018.0 technical drawing
igus-icon-lupe
來自4 1
Energy chain series E045.2
Energy chain series E045.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 13mm
Energy chain series E045.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 13mm
Energy chain series E045.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 13mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
9.4 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
5 mm
開放原則
開放原則
可沿外半徑打開
內寬 [Bi]
內寬 [Bi]
15.5 mm
彎曲半徑 [R]
彎曲半徑 [R]
18 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 1,617
TWD 21 / 鏈節加上增值稅和運費
台灣無現貨,德國有現貨,通常可在20個工作日內出貨,如有提前到貨會盡快安排出貨。

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : E045.2/7.018.0TWD 1,617
Energy chain series E045.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 13mm