Energy chain E045.3 series | with 3 chambers, split crossbar along the outer radius | inner height: 9.4mm

E045.3/9.028.0 product image
igus-icon-lupe
E045.3/9.028.0 technical drawing
igus-icon-lupe
E045.3/9.028.0 technical drawing
igus-icon-lupe
E045.3/9.028.0 technical drawing
igus-icon-lupe
來自4 1
Energy chain E045.3 series | with 3 chambers, split crossbar along the outer radius | inner height: 9.4mm
Energy chain E045.3 series | with 3 chambers, split crossbar along the outer radius | inner height: 9.4mm
Energy chain E045.3 series | with 3 chambers, split crossbar along the outer radius | inner height: 9.4mm
Energy chain E045.3 series | with 3 chambers, split crossbar along the outer radius | inner height: 9.4mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
9.4 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
4.5 mm
開放原則
開放原則
可沿外半徑打開
內寬 [Bi]
內寬 [Bi]
30 mm
彎曲半徑 [R]
彎曲半徑 [R]
28 mm

文章结构:& 价格计算

固定點非行程中心點info
info
總價
TWD 1,771
TWD 23 / 鏈節加上增值稅和運費
可24-48小時內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : E045.3/9.028.0TWD 1,771
Energy chain E045.3 series | with 3 chambers, split crossbar along the outer radius | inner height: 9.4mm