Energy chain series Z065.3 | With 3 chambers, split crossbar along the inner radius | Inner height: 11,3mm

Z065.3/9.018.0 product image
igus-icon-lupe
Z065.3/9.018.0 technical drawing
igus-icon-lupe
Z065.3/9.018.0 technical drawing
igus-icon-lupe
Z065.3/9.018.0 technical drawing
igus-icon-lupe
來自4 1
Energy chain series Z065.3 | With 3 chambers, split crossbar along the inner radius | Inner height: 11,3mm
Energy chain series Z065.3 | With 3 chambers, split crossbar along the inner radius | Inner height: 11,3mm
Energy chain series Z065.3 | With 3 chambers, split crossbar along the inner radius | Inner height: 11,3mm
Energy chain series Z065.3 | With 3 chambers, split crossbar along the inner radius | Inner height: 11,3mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
11.3 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
5 mm
開放原則
開放原則
可沿內弧半徑打開
內寬 [Bi]
內寬 [Bi]
30 mm
彎曲半徑 [R]
彎曲半徑 [R]
18 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 1,742
TWD 26 / 鏈節加上增值稅和運費
可24-48小時內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : Z065.3/9.018.0TWD 1,742
Energy chain series Z065.3 | With 3 chambers, split crossbar along the inner radius | Inner height: 11,3mm