Energy chain series 2928B | For long travels and side-mounted applications | Inner height: 32mm

<p>Energy chain series 2928B<br></p>
igus-icon-lupe
2928B.097.063.0 technical drawing
igus-icon-lupe
2928B.097.063.0 technical drawing
igus-icon-lupe
2928B.097.063.0 technical drawing
igus-icon-lupe
來自4 1
<p>Energy chain series 2928B<br></p>
Energy chain series 2928B | For long travels and side-mounted applications | Inner height: 32mm
Energy chain series 2928B | For long travels and side-mounted applications | Inner height: 32mm
Energy chain series 2928B | For long travels and side-mounted applications | Inner height: 32mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
32 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
28 mm
開放原則
開放原則
可沿內半徑和外半徑打開
內寬 [Bi]
內寬 [Bi]
97 mm
彎曲半徑 [R]
彎曲半徑 [R]
63 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
價格請洽易格斯
加上增值稅和運費
可2個工作天內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : 2928B.097.063.0價格請洽易格斯
Energy chain series 2928B | For long travels and side-mounted applications | Inner height: 32mm