Energy chain 4040C series | for extremely long travels and unsupported, side-mounted applications | inner height: 56mm

<p>4040C series</p>
igus-icon-lupe
4040C.05.135.0 technical drawing
igus-icon-lupe
4040C.05.135.0 technical drawing
igus-icon-lupe
4040C.05.135.0 technical drawing
igus-icon-lupe
來自4 1
<p>4040C series</p>
Energy chain 4040C series | for extremely long travels and unsupported, side-mounted applications | inner height: 56mm
Energy chain 4040C series | for extremely long travels and unsupported, side-mounted applications | inner height: 56mm
Energy chain 4040C series | for extremely long travels and unsupported, side-mounted applications | inner height: 56mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
56 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
50 mm
開放原則
開放原則
可沿內半徑和外半徑打開
內寬 [Bi]
內寬 [Bi]
50 mm
彎曲半徑 [R]
彎曲半徑 [R]
135 mm

Article structure & price calculation

固定點非行程中心點info
info
總價
TWD 6,688
TWD 608 / 鏈節加上增值稅和運費
可2個工作天內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : 4040C.05.135.0TWD 6,688
Energy chain 4040C series | for extremely long travels and unsupported, side-mounted applications | inner height: 56mm