Energy chain series 4040HD | Extra robust for long travel lengths | Inner height: 56mm

4040HD.05.135.0 product image
igus-icon-lupe
4040HD.05.135.0 technical drawing
igus-icon-lupe
4040HD.05.135.0 technical drawing
igus-icon-lupe
4040HD.05.135.0 technical drawing
igus-icon-lupe
4040HD.05.135.0 technical drawing
igus-icon-lupe
來自5 1
Energy chain series 4040HD | Extra robust for long travel lengths | Inner height: 56mm
Energy chain series 4040HD | Extra robust for long travel lengths | Inner height: 56mm
Energy chain series 4040HD | Extra robust for long travel lengths | Inner height: 56mm
Energy chain series 4040HD | Extra robust for long travel lengths | Inner height: 56mm
Energy chain series 4040HD | Extra robust for long travel lengths | Inner height: 56mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
56 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
50 mm
開放原則
開放原則
可沿內半徑和外半徑打開
內寬 [Bi]
內寬 [Bi]
50 mm
彎曲半徑 [R]
彎曲半徑 [R]
135 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 9,878
TWD 898 / 鏈節加上增值稅和運費
台灣無現貨,德國有現貨,通常可在20個工作日內出貨,如有提前到貨會盡快安排出貨。

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : 4040HD.05.135.0TWD 9,878
Energy chain series 4040HD | Extra robust for long travel lengths | Inner height: 56mm