Energy chain series 09 | Zip-open along the outer radius| Inner height: 15mm

09 energy tube
igus-icon-lupe
09.10.028.0 technical drawing
igus-icon-lupe
09.10.028.0 technical drawing
igus-icon-lupe
09.10.028.0 technical drawing
igus-icon-lupe
來自4 1
09 energy tube
Energy chain series 09 | Zip-open along the outer radius| Inner height: 15mm
Energy chain series 09 | Zip-open along the outer radius| Inner height: 15mm
Energy chain series 09 | Zip-open along the outer radius| Inner height: 15mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
15 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
13 mm
開放原則
開放原則
可沿外半徑打開
內寬 [Bi]
內寬 [Bi]
10 mm
彎曲半徑 [R]
彎曲半徑 [R]
28 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 2,200
TWD 44 / 鏈節加上增值稅和運費
可24-48小時內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : 09.10.028.0TWD 2,200
Energy chain series 09 | Zip-open along the outer radius| Inner height: 15mm