Energy chain 15 series | zip-open along the outer radius | inner height: 17mm

Energy chain 15 series
igus-icon-lupe
15.015.038.0 technical drawing
igus-icon-lupe
15.015.038.0 technical drawing
igus-icon-lupe
15.015.038.0 technical drawing
igus-icon-lupe
來自4 1
Energy chain 15 series
Energy chain 15 series | zip-open along the outer radius | inner height: 17mm
Energy chain 15 series | zip-open along the outer radius | inner height: 17mm
Energy chain 15 series | zip-open along the outer radius | inner height: 17mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
17 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
15 mm
開放原則
開放原則
可沿外半徑打開
內寬 [Bi]
內寬 [Bi]
15 mm
彎曲半徑 [R]
彎曲半徑 [R]
38 mm

文章结构:& 价格计算

固定點非行程中心點info
info
總價
TWD 1,782
TWD 54 / 鏈節加上增值稅和運費
可24-48小時內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : 15.015.038.0TWD 1,782
Energy chain 15 series | zip-open along the outer radius | inner height: 17mm