Energy chain series 047 | Zip-open along the outer radius| Inner height: 9mm

<p>047 energy chain series</p>
igus-icon-lupe
047.10.018.0 technical drawing
igus-icon-lupe
047.10.018.0 technical drawing
igus-icon-lupe
047.10.018.0 technical drawing
igus-icon-lupe
來自4 1
<p>047 energy chain series</p>
Energy chain series 047 | Zip-open along the outer radius| Inner height: 9mm
Energy chain series 047 | Zip-open along the outer radius| Inner height: 9mm
Energy chain series 047 | Zip-open along the outer radius| Inner height: 9mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
9 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
7 mm
開放原則
開放原則
可沿外半徑打開
內寬 [Bi]
內寬 [Bi]
10 mm
彎曲半徑 [R]
彎曲半徑 [R]
18 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 1,925
TWD 25 / 鏈節加上增值稅和運費
可24-48小時內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : 047.10.018.0TWD 1,925
Energy chain series 047 | Zip-open along the outer radius| Inner height: 9mm