2650 energy chain series | Can be opened along the inner radius from both sides, closed along the outer radius | Inner height: 35mm

2650 series
igus-icon-lupe
2650.05.100.0 technical drawing
igus-icon-lupe
2650.05.100.0 technical drawing
igus-icon-lupe
2650.05.100.0 technical drawing
igus-icon-lupe
來自4 1
2650 series
2650 energy chain series | Can be opened along the inner radius from both sides, closed along the outer radius | Inner height: 35mm
2650 energy chain series | Can be opened along the inner radius from both sides, closed along the outer radius | Inner height: 35mm
2650 energy chain series | Can be opened along the inner radius from both sides, closed along the outer radius | Inner height: 35mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
35 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
32 mm
開放原則
開放原則
可沿內弧半徑打開
內寬 [Bi]
內寬 [Bi]
50 mm
彎曲半徑 [R]
彎曲半徑 [R]
100 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 3,276
TWD 182 / 鏈節加上增值稅和運費
可24-48小時內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : 2650.05.100.0TWD 3,276
2650 energy chain series | Can be opened along the inner radius from both sides, closed along the outer radius | Inner height: 35mm