Energy chain 255 series | Openable from one side along the outer radius | Inner height: 24mm

255.03.055.0 product image
igus-icon-lupe
255.03.055.0 technical drawing
igus-icon-lupe
255.03.055.0 technical drawing
igus-icon-lupe
255.03.055.0 technical drawing
igus-icon-lupe
255.03.055.0 technical drawing
igus-icon-lupe
來自5 1
Energy chain 255 series | Openable from one side along the outer radius | Inner height: 24mm
Energy chain 255 series | Openable from one side along the outer radius | Inner height: 24mm
Energy chain 255 series | Openable from one side along the outer radius | Inner height: 24mm
Energy chain 255 series | Openable from one side along the outer radius | Inner height: 24mm
Energy chain 255 series | Openable from one side along the outer radius | Inner height: 24mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
24 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
22 mm
開放原則
開放原則
可沿外半徑打開
內寬 [Bi]
內寬 [Bi]
38 mm
彎曲半徑 [R]
彎曲半徑 [R]
55 mm

文章结构:& 价格计算

固定點非行程中心點info
info
總價
TWD 3,600
TWD 100 / 鏈節加上增值稅和運費
可24-48小時內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : 255.03.055.0TWD 3,600
Energy chain 255 series | Openable from one side along the outer radius | Inner height: 24mm