Energy tube R19050 | Completely closed, openable on one side along the outer radius | Inner height: 70mm

Energy tube R19050
igus-icon-lupe
19050.07.200.0 technical drawing
igus-icon-lupe
19050.07.200.0 technical drawing
igus-icon-lupe
19050.07.200.0 technical drawing
igus-icon-lupe
19050.07.200.0 technical drawing
igus-icon-lupe
來自5 1
Energy tube R19050
Energy tube R19050 | Completely closed, openable on one side along the outer radius | Inner height: 70mm
Energy tube R19050 | Completely closed, openable on one side along the outer radius | Inner height: 70mm
Energy tube R19050 | Completely closed, openable on one side along the outer radius | Inner height: 70mm
Energy tube R19050 | Completely closed, openable on one side along the outer radius | Inner height: 70mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
70 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
62 mm
開放原則
開放原則
可沿外半徑打開
內寬 [Bi]
內寬 [Bi]
75 mm
彎曲半徑 [R]
彎曲半徑 [R]
200 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 8,338
TWD 758 / 鏈節加上增值稅和運費
可2個工作天內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : 19050.07.200.0TWD 8,338
Energy tube R19050 | Completely closed, openable on one side along the outer radius | Inner height: 70mm