Energy chain series R15 | Closed zipper band, zip-open along the outer radius | Inner height: 17mm

zipper energy tube R15
igus-icon-lupe
R15.025.063.0 technical drawing
igus-icon-lupe
R15.025.063.0 technical drawing
igus-icon-lupe
R15.025.063.0 technical drawing
igus-icon-lupe
來自4 1
zipper energy tube R15
Energy chain series R15 | Closed zipper band, zip-open along the outer radius | Inner height: 17mm
Energy chain series R15 | Closed zipper band, zip-open along the outer radius | Inner height: 17mm
Energy chain series R15 | Closed zipper band, zip-open along the outer radius | Inner height: 17mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
17 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
15 mm
開放原則
開放原則
可沿外半徑打開
內寬 [Bi]
內寬 [Bi]
25 mm
彎曲半徑 [R]
彎曲半徑 [R]
63 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 3,102
TWD 94 / 鏈節加上增值稅和運費
台灣無現貨,德國有現貨,通常可在20個工作日內出貨,如有提前到貨會盡快安排出貨。

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : R15.025.063.0TWD 3,102
Energy chain series R15 | Closed zipper band, zip-open along the outer radius | Inner height: 17mm