Energy chain series R17 | Closed zipper band, zip-open along the outer radius | Inner height: 32mm

zipper energy tube R17
igus-icon-lupe
R17.015.063.0 technical drawing
igus-icon-lupe
R17.015.063.0 technical drawing
igus-icon-lupe
R17.015.063.0 technical drawing
igus-icon-lupe
來自4 1
zipper energy tube R17
Energy chain series R17 | Closed zipper band, zip-open along the outer radius | Inner height: 32mm
Energy chain series R17 | Closed zipper band, zip-open along the outer radius | Inner height: 32mm
Energy chain series R17 | Closed zipper band, zip-open along the outer radius | Inner height: 32mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
32 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
28 mm
開放原則
開放原則
可沿外半徑打開
內寬 [Bi]
內寬 [Bi]
15 mm
彎曲半徑 [R]
彎曲半徑 [R]
63 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 3,597
TWD 109 / 鏈節加上增值稅和運費
可24-48小時內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : R17.015.063.0TWD 3,597
Energy chain series R17 | Closed zipper band, zip-open along the outer radius | Inner height: 32mm