Energy chain series E3.22 | Highly dynamic and suitable for cleanrooms | Inner height: 22mm

E3.22 energy chain series
igus-icon-lupe
E3.22.020.044.0 technical drawing
igus-icon-lupe
E3.22.020.044.0 technical drawing
igus-icon-lupe
E3.22.020.044.0 technical drawing
igus-icon-lupe
來自4 1
E3.22 energy chain series
Energy chain series E3.22 | Highly dynamic and suitable for cleanrooms | Inner height: 22mm
Energy chain series E3.22 | Highly dynamic and suitable for cleanrooms | Inner height: 22mm
Energy chain series E3.22 | Highly dynamic and suitable for cleanrooms | Inner height: 22mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
22 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
20 mm
開放原則
開放原則
可沿外半徑打開
內寬 [Bi]
內寬 [Bi]
20 mm
彎曲半徑 [R]
彎曲半徑 [R]
44 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 3,540
TWD 59 / 鏈節加上增值稅和運費
可24-48小時內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : E3.22.020.044.0TWD 3,540
Energy chain series E3.22 | Highly dynamic and suitable for cleanrooms | Inner height: 22mm