3480 energy chain series | Can be opened along the inner radius from both sides (left and right), fully enclosed | Inner height: 45mm

<p>3480 energy chain series</p>
igus-icon-lupe
3480.050.125.0 technical drawing
igus-icon-lupe
3480.050.125.0 technical drawing
igus-icon-lupe
3480.050.125.0 technical drawing
igus-icon-lupe
來自4 1
<p>3480 energy chain series</p>
3480 energy chain series | Can be opened along the inner radius from both sides (left and right), fully enclosed | Inner height: 45mm
3480 energy chain series | Can be opened along the inner radius from both sides (left and right), fully enclosed | Inner height: 45mm
3480 energy chain series | Can be opened along the inner radius from both sides (left and right), fully enclosed | Inner height: 45mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
45 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
42 mm
開放原則
開放原則
可沿內弧半徑打開
內寬 [Bi]
內寬 [Bi]
50 mm
彎曲半徑 [R]
彎曲半徑 [R]
125 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 6,495
TWD 433 / 鏈節加上增值稅和運費
可24-48小時內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : 3480.050.125.0TWD 6,495
3480 energy chain series | Can be opened along the inner radius from both sides (left and right), fully enclosed | Inner height: 45mm