Energy tube R6.40 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 40mm

Energy tube R.6.40
igus-icon-lupe
R6.40.062.075.0 technical drawing
igus-icon-lupe
R6.40.062.075.0 technical drawing
igus-icon-lupe
R6.40.062.075.0 technical drawing
igus-icon-lupe
來自4 1
Energy tube R.6.40
Energy tube R6.40 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 40mm
Energy tube R6.40 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 40mm
Energy tube R6.40 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 40mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
40 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
36 mm
開放原則
開放原則
可沿內半徑和外半徑打開
內寬 [Bi]
內寬 [Bi]
62 mm
彎曲半徑 [R]
彎曲半徑 [R]
75 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 8,280
TWD 230 / 鏈節加上增值稅和運費
台灣無現貨,德國有現貨,通常可在20個工作日內出貨,如有提前到貨會盡快安排出貨。

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : R6.40.062.075.0TWD 8,280
Energy tube R6.40 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 40mm