Energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm

E4.21 series
igus-icon-lupe
E4.21.030.038.0 technical drawing
igus-icon-lupe
E4.21.030.038.0 technical drawing
igus-icon-lupe
E4.21.030.038.0 technical drawing
igus-icon-lupe
E4.21.030.038.0 technical drawing
igus-icon-lupe
來自5 1
E4.21 series
Energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm
Energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm
Energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm
Energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
21 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
18 mm
開放原則
開放原則
可沿內半徑和外半徑打開
內寬 [Bi]
內寬 [Bi]
30 mm
彎曲半徑 [R]
彎曲半徑 [R]
38 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 2,937
TWD 89 / 鏈節加上增值稅和運費
可2個工作天內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : E4.21.030.038.0TWD 2,937
Energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm