E4.28 energy chain series | Crossbars every link: can be opened along the inner and outer radius | Inner height: 28mm

<p>E4.28 series</p>
igus-icon-lupe
E4.28.040.055.0 technical drawing
igus-icon-lupe
E4.28.040.055.0 technical drawing
igus-icon-lupe
E4.28.040.055.0 technical drawing
igus-icon-lupe
E4.28.040.055.0 technical drawing
igus-icon-lupe
來自5 1
<p>E4.28 series</p>
E4.28 energy chain series | Crossbars every link: can be opened along the inner and outer radius | Inner height: 28mm
E4.28 energy chain series | Crossbars every link: can be opened along the inner and outer radius | Inner height: 28mm
E4.28 energy chain series | Crossbars every link: can be opened along the inner and outer radius | Inner height: 28mm
E4.28 energy chain series | Crossbars every link: can be opened along the inner and outer radius | Inner height: 28mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
28 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
25 mm
開放原則
開放原則
可沿內半徑和外半徑打開
內寬 [Bi]
內寬 [Bi]
40 mm
彎曲半徑 [R]
彎曲半徑 [R]
55 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 3,146
TWD 143 / 鏈節加上增值稅和運費
可2個工作天內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : E4.28.040.055.0TWD 3,146
E4.28 energy chain series | Crossbars every link: can be opened along the inner and outer radius | Inner height: 28mm