Series E4.32 | Crossbars every link: openable along the inner and outer radius | Inner height: 32mm

<p>E4.1 system, E4.32 series</p>
igus-icon-lupe
E4.32.05.063.0 technical drawing
igus-icon-lupe
E4.32.05.063.0 technical drawing
igus-icon-lupe
E4.32.05.063.0 technical drawing
igus-icon-lupe
E4.32.05.063.0 technical drawing
igus-icon-lupe
來自5 1
<p>E4.1 system, E4.32 series</p>
Series E4.32 | Crossbars every link: openable along the inner and outer radius | Inner height: 32mm
Series E4.32 | Crossbars every link: openable along the inner and outer radius | Inner height: 32mm
Series E4.32 | Crossbars every link: openable along the inner and outer radius | Inner height: 32mm
Series E4.32 | Crossbars every link: openable along the inner and outer radius | Inner height: 32mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
32 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
28 mm
開放原則
開放原則
可沿內半徑和外半徑打開
內寬 [Bi]
內寬 [Bi]
50 mm
彎曲半徑 [R]
彎曲半徑 [R]
63 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 3,744
TWD 208 / 鏈節加上增值稅和運費
可2個工作天內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : E4.32.05.063.0TWD 3,744
Series E4.32 | Crossbars every link: openable along the inner and outer radius | Inner height: 32mm