Energy chain E4.56 series | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm

<p>E4.1 system, E4.56 series</p>
igus-icon-lupe
E4.56.05.100.0 technical drawing
igus-icon-lupe
E4.56.05.100.0 technical drawing
igus-icon-lupe
E4.56.05.100.0 technical drawing
igus-icon-lupe
E4.56.05.100.0 technical drawing
igus-icon-lupe
play iconE4.56.05.100.0 video
igus-icon-lupe
來自6 1
<p>E4.1 system, E4.56 series</p>
Energy chain E4.56 series | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm
Energy chain E4.56 series | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm
Energy chain E4.56 series | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm
Energy chain E4.56 series | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm
Energy chain E4.56 series | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
56 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
50 mm
開放原則
開放原則
可沿內半徑和外半徑打開
內寬 [Bi]
內寬 [Bi]
50 mm
彎曲半徑 [R]
彎曲半徑 [R]
100 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
價格請洽易格斯
加上增值稅和運費
可2個工作天內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : E4.56.05.100.0價格請洽易格斯
Energy chain E4.56 series | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm