Energy chain E4.350 series | Crossbars every link: openable along the inner and outer radius | Inner height: 350mm

E4.350 series
igus-icon-lupe
E4.350 energy chain series is used in a silt treatment plant near the port of Antwerp.
igus-icon-lupe
E4.350.400.500.0 technical drawing
igus-icon-lupe
E4.350.400.500.0 technical drawing
igus-icon-lupe
來自4 1
E4.350 series
E4.350 energy chain series is used in a silt treatment plant near the port of Antwerp.
Energy chain E4.350 series | Crossbars every link: openable along the inner and outer radius | Inner height: 350mm
Energy chain E4.350 series | Crossbars every link: openable along the inner and outer radius | Inner height: 350mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
350 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
315 mm
開放原則
開放原則
可沿內半徑和外半徑打開
內寬 [Bi]
內寬 [Bi]
400 mm
彎曲半徑 [R]
彎曲半徑 [R]
500 mm
對我們的網站有任何意見嗎?我們歡迎您提供意見反應。

關於igus®

服務

聯繫

便利的付款方式

    關注我們

    • Facebook
    • Instagram
    • LinkedIn
    • YouTube
    • Line

    了解最新資訊,點此訂閱易格斯電子報。

    igus-icon-globe語言:繁體中文|國家:台灣

    The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

    igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH