Energy chain series 1640 | With crossbars every link: openable along the inner and outer radii | Inner height: 112mm

<p>1640 energy chain series<br></p>
igus-icon-lupe
1640.05.200.0 technical drawing
igus-icon-lupe
1640.05.200.0 technical drawing
igus-icon-lupe
1640.05.200.0 technical drawing
igus-icon-lupe
來自4 1
<p>1640 energy chain series<br></p>
Energy chain series 1640 | With crossbars every link: openable along the inner and outer radii | Inner height: 112mm
Energy chain series 1640 | With crossbars every link: openable along the inner and outer radii | Inner height: 112mm
Energy chain series 1640 | With crossbars every link: openable along the inner and outer radii | Inner height: 112mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
112 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
100 mm
開放原則
開放原則
可沿內半徑和外半徑打開
內寬 [Bi]
內寬 [Bi]
50 mm
彎曲半徑 [R]
彎曲半徑 [R]
200 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 9,548
TWD 1,364 / 鏈節加上增值稅和運費
可2個工作天內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : 1640.05.200.0TWD 9,548
Energy chain series 1640 | With crossbars every link: openable along the inner and outer radii | Inner height: 112mm