Energy chain series 840 | With crossbars every link: openable along the inner and outer radii | Inner height: 204 mm

<p>E4.1 system, 840 series</p>
igus-icon-lupe
840.13.325.0 technical drawing
igus-icon-lupe
840.13.325.0 technical drawing
igus-icon-lupe
840.13.325.0 technical drawing
igus-icon-lupe
840.13.325.0 technical drawing
igus-icon-lupe
來自5 1
<p>E4.1 system, 840 series</p>
Energy chain series 840 | With crossbars every link: openable along the inner and outer radii | Inner height: 204 mm
Energy chain series 840 | With crossbars every link: openable along the inner and outer radii | Inner height: 204 mm
Energy chain series 840 | With crossbars every link: openable along the inner and outer radii | Inner height: 204 mm
Energy chain series 840 | With crossbars every link: openable along the inner and outer radii | Inner height: 204 mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
204 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
184 mm
開放原則
開放原則
可沿內半徑和外半徑打開
內寬 [Bi]
內寬 [Bi]
100 mm
彎曲半徑 [R]
彎曲半徑 [R]
325 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 21,280
TWD 5,320 / 鏈節加上增值稅和運費
台灣無現貨,德國有現貨,通常可在20個工作日內出貨,如有提前到貨會盡快安排出貨。

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : 840.13.325.0TWD 21,280
Energy chain series 840 | With crossbars every link: openable along the inner and outer radii | Inner height: 204 mm