Energy tube R1608 | Completely closed, openable on one side along the outer radius | Inner height: 80mm

Energy tube R1608
igus-icon-lupe
1608.20.250.0 technical drawing
igus-icon-lupe
1608.20.250.0 technical drawing
igus-icon-lupe
1608.20.250.0 technical drawing
igus-icon-lupe
1608.20.250.0 technical drawing
igus-icon-lupe
來自5 1
Energy tube R1608
Energy tube R1608 | Completely closed, openable on one side along the outer radius | Inner height: 80mm
Energy tube R1608 | Completely closed, openable on one side along the outer radius | Inner height: 80mm
Energy tube R1608 | Completely closed, openable on one side along the outer radius | Inner height: 80mm
Energy tube R1608 | Completely closed, openable on one side along the outer radius | Inner height: 80mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
108 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
100 mm
開放原則
開放原則
可沿外半徑打開
內寬 [Bi]
內寬 [Bi]
200 mm
彎曲半徑 [R]
彎曲半徑 [R]
250 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 15,316
TWD 2,188 / 鏈節加上增值稅和運費
台灣無現貨,德國有現貨,通常可在20個工作日內出貨,如有提前到貨會盡快安排出貨。

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : 1608.20.250.0TWD 15,316
Energy tube R1608 | Completely closed, openable on one side along the outer radius | Inner height: 80mm