Enclosed energy chain series R4.112 | Fully enclosed: can be opened along the outer radius from one side | Inner height: 108mm

R4.1 system, R4.112 series
igus-icon-lupe
R4.112.20.350.0 technical drawing
igus-icon-lupe
R4.112.20.350.0 technical drawing
igus-icon-lupe
R4.112.20.350.0 technical drawing
igus-icon-lupe
來自4 1
R4.1 system, R4.112 series
Enclosed energy chain series R4.112 | Fully enclosed: can be opened along the outer radius from one side | Inner height: 108mm
Enclosed energy chain series R4.112 | Fully enclosed: can be opened along the outer radius from one side | Inner height: 108mm
Enclosed energy chain series R4.112 | Fully enclosed: can be opened along the outer radius from one side | Inner height: 108mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
108 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
100 mm
開放原則
開放原則
可沿外半徑打開
內寬 [Bi]
內寬 [Bi]
200 mm
彎曲半徑 [R]
彎曲半徑 [R]
350 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 19,628
TWD 2,804 / 鏈節加上增值稅和運費
台灣無現貨,德國有現貨,通常可在20個工作日內出貨,如有提前到貨會盡快安排出貨。

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : R4.112.20.350.0TWD 19,628
Enclosed energy chain series R4.112 | Fully enclosed: can be opened along the outer radius from one side | Inner height: 108mm